Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

System 3000 room temperature controller BT


cream white glossy
Order no. 5394 01
EAN 4010337055273
Packing unit 1/5
PS 02

pure white glossy
Order no. 5394 03
EAN 4010337055280
Packing unit 1/5
PS 02

pure white matt
Order no. 5394 27
EAN 4010337055464
Packing unit 1/5
PS 02

colour aluminium
Order no. 5394 26
EAN 4010337055457
Packing unit 1/5
PS 02

anthracite
Order no. 5394 28
EAN 4010337055525
Packing unit 1/5
PS 02

black matt
Order no. 5394 005
EAN 4010337055679
Packing unit 1/5
PS 02

grey matt
Order no. 5394 015
EAN 4010337087328
Packing unit 1/5
PS 02

stainless steel
Order no. 5394 600
EAN 4010337055655
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

One of the following articles:
System 3000 room climate
System 3000 switching insert

Optional accessories

Features

  • Operation and programming with mobile end device (smartphone or tablet) via Bluetooth using the Gira Bluetooth app.
  • Operation via capacitive sensor surface.
  • Manual and time-controlled room temperature regulation.

Functions on the top unit

  • The current time can be stored as a switching time, quick programming.
  • Automatic summer/winter time switchover, deactivatable.
  • Timer with three memory areas. For each memory area comfort and reduction time for Mon-Fri and Sat+Sun.
  • Setting of a comfort, reduction, cooling and frost protection temperature.
  • Controller output: Pulse width modulation (PWM) or 2-point control.
  • Heating optimisation (the temperature is reached at the set time).
  • Adaptation to valves (normally open or normally closed).
  • Activation of cooling mode via the insert.
  • Supports internal and external temperature sensors.
  • Temperature drop detection.
  • Operation lock.
  • Valve protection function.
  • The display switches off after 2 minutes, permanent display of the current time is possible.

Functions with the Gira Bluetooth app

  • Weekly timer with 40 individually programmable switching points and temperatures.
  • Holiday mode (start, end, temperature).
  • Boost function: Rapid heating up for max. of 5 minutes.
  • Locking of on-site operation possible.
  • Integration of an external temperature sensor via Bluetooth.
  • Minimum and maximum temperature values can be set.
  • Settings and time programs can be copied to other top units.

Technical data

Accuracy per month:
± 10 s

Power reserve:
approx. 4 h

Wireless frequency:
2.402 to 2.480 GHz

Transmission power:
max. 2.5 mW, class 2

Transmission range:
typ. 10 m

Ambient temperature:
-5 °C to +45 °C

Notes

  • When connected to the Gira Bluetooth app, the time and date are updated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Gira System 3000
Guides / system basics

System basics

Load
Order no.
File format
PDF
File size
4.415 Kb

Room temperature controller Display, Room temperature controller BT
Operating instructions

Operating instructions.

Load
Order no.
5393 ..
5394 ..
File format
PDF
File size
319 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order no.
File format
PDF
File size
4.415 Kb

Room temperature controller Display, Room temperature controller BT
Operating instructions

Operating instructions.

Load
Order no.
5393 ..
5394 ..
File format
PDF
File size
319 Kb

Parts list

0 items
To the parts list