System 3000 room temperature controller BT

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 5394 112
5394 112
EAN 4010337055662
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

One of the following articles:
System 3000 room climate

S3000 RTC ins. + sens.conn.

System 3000 switching insert

S3000 relay swit.ins. S3000 electr.swit.ins.

Optional accessories

Features

Features

  • Operation and programming with mobile end device (smartphone or tablet) via Bluetooth using the Gira Bluetooth app.
  • Operation via capacitive sensor surface.
  • Manual and time-controlled room temperature regulation.

Functions on the top unit

  • The current time can be stored as a switching time, quick programming.
  • Automatic summer/winter time switchover, deactivatable.
  • Timer with three memory areas. For each memory area comfort and reduction time for Mon-Fri and Sat+Sun.
  • Setting of a comfort, reduction, cooling and frost protection temperature.
  • Controller output: Pulse width modulation (PWM) or 2-point control.
  • Heating optimisation (the temperature is reached at the set time).
  • Adaptation to valves (normally open or normally closed).
  • Activation of cooling mode via the insert.
  • Supports internal and external temperature sensors.
  • Temperature drop detection.
  • Operation lock.
  • Valve protection function.
  • The display switches off after 2 minutes, permanent display of the current time is possible.

Functions with the Gira Bluetooth app

  • Weekly timer with 40 individually programmable switching points and temperatures.
  • Holiday mode (start, end, temperature).
  • Boost function: Rapid heating up for max. of 5 minutes.
  • Locking of on-site operation possible.
  • Integration of an external temperature sensor via Bluetooth.
  • Minimum and maximum temperature values can be set.
  • Settings and time programs can be copied to other top units.

Technical data

Accuracy per month:
± 10 s

Power reserve:
approx. 4 h

Wireless frequency:
2.402 to 2.480 GHz

Transmission power:
max. 2.5 mW, class 2

Transmission range:
typ. 10 m

Ambient temperature:
-5 °C to +45 °C

Notes

  • When connected to the Gira Bluetooth app, the time and date are updated.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Room temperature controller Display, Room temperature controller BT
Operating instructions

Operating instructions.

Order no. 5393 ..
5394 ..

PDF, 319 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Room temperature controller Display, Room temperature controller BT
Operating instructions

Operating instructions.

Order no. 5393 ..
5394 ..

PDF, 319 Kb

Load


Ordering info Features Downloads