Gira F100 p.white S3000 RTC BT [5394112] System 3000 room temperature controller BT Gira F100 pure white glossy Features: - Operation and programming with mobile end device (smartphone or tablet) via Bluetooth using the Gira Bluetooth app. - Operation via capacitive sensor surface. - Manual and time-controlled room temperature regulation. Functions on the top unit - The current time can be stored as a switching time, quick programming. - Automatic summer/winter time switchover, deactivatable. - Timer with three memory areas. For each memory area comfort and reduction time for Mon-Fri and Sat+Sun. - Setting of a comfort, reduction, cooling and frost protection temperature. - Controller output: Pulse width modulation (PWM) or 2-point control. - Heating optimisation (the temperature is reached at the set time). - Adaptation to valves (normally open or normally closed). - Activation of cooling mode via the insert. - Supports internal and external temperature sensors. - Temperature drop detection. - Operation lock. - Valve protection function. - The display switches off after 2 minutes, permanent display of the current time is possible. Functions with the Gira Bluetooth app - Weekly timer with 40 individually programmable switching points and temperatures. - Holiday mode (start, end, temperature). - Boost function: Rapid heating up for max. of 5 minutes. - Locking of on-site operation possible. - Integration of an external temperature sensor via Bluetooth. - Minimum and maximum temperature values can be set. - Settings and time programs can be copied to other top units. Technical data: Accuracy per month: ± 10 s Power reserve: approx. 4 h Wireless frequency: 2.402 to 2.480 GHz Transmission power: max. 2.5 mW, class 2 Transmission range: typ. 10 m Ambient temperature: -5 °C to +45 °C Notes: - When connected to the Gira Bluetooth app, the time and date are updated. Make: Gira Order No. 5394 112 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx