Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App.
Operation on System 3000 switching, dimming or blind insert or auxiliary insert 3-wire.
Functions on the top unit
Operation of hangings and lighting.
The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.
Functions with the Gira System 3000 App
Operation of hangings and lighting with status feedback.
Display the current hanging position or dimmer setting.
Activate/deactivate automatic mode.
Adjustbable night mode. Status LED and function LED are not lit up continuously.
Programming of up to 40 individual switching times.
Blind or slat positions or switching and dimming values can be stored for each switching time.
Switching times can be copied to other devices.
Switching at sunrise or sunset (astro function).
Astro time can be optimised by determining the location.
Astro time shift adjustable.
Random function.
Automatic date and time refresh when connecting smartphone or tablet.
Password protection possible for time programs and configuration.
Save a hanging position, hanging runtime, slat reversal time.
Changeover to inverse operation possible for blind inserts.
Maximum brightness and minimum brightness adjustable for dimming insert.
Technical data
Accuracy
Per month:
± 10 s
Power reserve:
approx. 4 h
Wireless frequency:
2.402 to 2.480 GHz
Transmission power:
max. 2.5 mW, class 2
Transmission range:
typ. 10 m
Ambient temperature:
-5 °C to +45 °C
Notes
The time is updated upon connection to the Gira System 3000 app.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.