Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Pushbutton sensor 4 24 V 2-gang


white
Order no. 5052 003
EAN 4010337074946
Packing unit 1
PS 02

anthracite
Order no. 5052 028
EAN 4010337074953
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Features

  • Pushbutton sensor 4 for connection to 24 V control systems.
  • Two white status LEDs per rocker.
  • Measurement of the room temperature with integrated temperature sensor (PT1000).

Technical data

Button
Rated voltage:
AC/DC 24 V SELV
Current capacity:
20 mA per button
Output resistance:
880 Ω

LED
Rated voltage:
DC 24 V SELV
Current consumption:
approx. 1 mA per LED

Temperature sensor:
PT1000, class B

Protection class:
III

Installation depth:
16 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • Suitable for SELV circuits only.
  • Professional labelling with the Gira Inscription Service www.marking.gira.com.
  • The pushbutton sensor is supplied with a program-neutral start-up rocker. The suitable rocker set for the design line must be ordered separately.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
5052003
File format
RFA
File size
380 Kb

IFC file

Load
Order no.
5052003
File format
IFC
File size
41 Kb

Pushbutton sensor 4 24 V
Operating instructions

Operating instructions.

Load
Order no.
5051 ..
5052 ..
5054 ..
File format
PDF
File size
470 Kb

Pushbutton sensor 4 24 V
Operating instructions

Operating instructions.

Load
Order no.
5051 ..
5052 ..
5054 ..
File format
PDF
File size
470 Kb

Parts list

0 items
To the parts list