Simultaneous control of more than one blind drive.
In each case, two drives are electrically decoupled with one cut-off relay.
With two auxiliary inputs for the individual operation of the blinds and a central input for a central function, e.g. of a timer or for implementing central controllers for distribution among several RCCBs.
Technical data
Rated voltage:
AC 230 V, 50 Hz
Switching current:
4 A, cos φ ≥ 0.8 ind., 100 % switch-on duration 100 %
Connections
Power supply:
2 x screw terminals
Central:
2 x screw terminals
Drive 1, 2:
2 screw terminals each
Auxiliary unit 1, 2:
1 screw terminal each
Ambient temperature:
-25 °C to +70 °C
Installation depth:
39 mm
Scope of supply
The surface-mounted cut-off relay is delivered in a water-protected junction box for installation in the blind or shutter box.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.