Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Blind button or blind switch insert 10 A 250 V~ for cover with toggle switch


Group button or switch 1-pole
Order No. 0154 00
EAN 4010337154006
Packing unit 1/5
PS 01

Group button or switch, 2-pole
Order No. 0157 00
EAN 4010337157007
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
31 mm

Connections
maximum:
2 x 2.5 mm²
minimum:
2 x 1.5 mm²

Notes

  • Suitable for use as an auxiliary input for the blind controller insert with auxiliary input.
  • Button function upon rotation of the toggle switch. After removing the brass locking mechanism, button function upon slight rotation of the knob. When fully rotating the knob, the switch engages.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Group button/switch, 1-pole
Installation instructions

Connection diagram blind rocker button/switch insert as auxiliary unit for blind controller 230 V + auxiliary unit, 1-pole

Load
Order No.
0154 00
0398 00
File format
PDF
File size
22 Kb

Button/switch, 2-pole
Installation instructions

Connection diagram blind rocker switch/push rocker insert for blind switching, 2-pole

Load
Order No.
0157 00
File format
PDF
File size
20 Kb

Parts list

0 items
To the parts list