Using this covering cap with adapter frame (55 x 55 mm) and frame (1-gang to 4-gang), System 55 plug and socket devices can be integrated into Gira TX_44 design line.
For e.g. System 55 plug and socket devices.
Notes
Not suitable for moisture-proof installation, due to protection type IP20.
Using the adapter frame with square cut-out (50 x 50 mm), devices from other manufacturers can also be integrated.
Sampling the products is highly recommended.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.