Gira TX_44 p.white adapter fr. plug-in cov.cap [116366] Adapter frame (55 x 55 mm) with plug-in cover cap (IP20) Water-protected flush-mounted IP44 Gira TX_44 pure white Features: - This cover cap with adapter frame (55 x 55 mm) and cover frame (1-gang to 4-gang) can be used to integrate System 55 plug and socket devices into the Gira TX_44 design line. - For e.g. System 55 plug and socket devices. Notes: - Not suitable for moisture-proof installation, due to protection type IP20. - The adapter frame with square cut-out (50 x 50 mm) also allows third-party devices to be integrated. - Sampling the products is strongly advised. Make: Gira Order No. 1163 66 pure white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira TX_44 anthra. adapter fr. plug-in cov.cap [116367] Adapter frame (55 x 55 mm) with plug-in cover cap (IP20) Water-protected flush-mounted IP44 Gira TX_44 anthracite Features: - This cover cap with adapter frame (55 x 55 mm) and cover frame (1-gang to 4-gang) can be used to integrate System 55 plug and socket devices into the Gira TX_44 design line. - For e.g. System 55 plug and socket devices. Notes: - Not suitable for moisture-proof installation, due to protection type IP20. - The adapter frame with square cut-out (50 x 50 mm) also allows third-party devices to be integrated. - Sampling the products is strongly advised. Make: Gira Order No. 1163 67 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira TX_44 c.alum. adapter fr. plug-in cov.cap [116365] Adapter frame (55 x 55 mm) with plug-in cover cap (IP20) Water-protected flush-mounted IP44 Gira TX_44 colour aluminium Features: - This cover cap with adapter frame (55 x 55 mm) and cover frame (1-gang to 4-gang) can be used to integrate System 55 plug and socket devices into the Gira TX_44 design line. - For e.g. System 55 plug and socket devices. Notes: - Not suitable for moisture-proof installation, due to protection type IP20. - The adapter frame with square cut-out (50 x 50 mm) also allows third-party devices to be integrated. - Sampling the products is strongly advised. Make: Gira Order No. 1163 65 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx