Adapter frame with square cut-out (55 x 55 mm) (IP20)

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 0289 66
0289 66
EAN 4010337289661
Packing unit 1
PS 13
anthracite
Order no. 0289 67
0289 67
EAN 4010337289678
Packing unit 1
PS 13
colour aluminium
Order no. 0289 65
0289 65
EAN 4010337289654
Packing unit 5
PS 13
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Using this adapter frame and frame (1 to 4-gang), products from System 55 can be integrated in Gira TX_44.

Notes

  • Not suitable for moisture-proof installation, due to protection type IP20.
  • Hotel-card switch, RCD-protected socket outlet, data interface, data cap, plug-in cover cap, Standard home station with receiver cannot be integrated in these adapter frames.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads