Door station, 1-gang

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 1260 66
1260 66
EAN 4010337260660
Packing unit 1
PS 18
anthracite
Order no. 1260 67
1260 67
EAN 4010337260677
Packing unit 1
PS 18
colour aluminium
Order no. 1260 65
1260 65
EAN 4010337260653
Packing unit 1
PS 18
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

audio ctrl.dev. DRA video ctrl.dev. DRA

Optional accessories

Optional spare part

Features

Features

  • Installation in a conventional flush-mounted device box.
  • Fits in the cover frames of the Gira TX_44 switch range.
  • Modular design, therefore easy installation and expandability with further components such as call buttons, info module, colour camera, Keyless In.
  • Signal transmission and supply of the audio and video components via reverse-polarity-protected and short-circuit-proof 2-wire bus.
  • One-man commissioning with simple commissioning procedure.
  • Weather-resistant loudspeaker.
  • High-quality electret microphone.
  • Hands-free feature (voice-controlled talk-back with echo and background noise suppression).
  • Call-button illumination with LED technology, light colour white. Even, clearly visible call button illumination is achieved via maintenance-free, energy-saving LED technology.
  • Acknowledgement tone when call button is pressed.
  • Voice volume adjustable.
  • Sprayed-water proof call-button cover plate made of shock-resistant plastic.
  • Name plate of the call button can be exchanged without tools and frame removal.
  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.deor the Gira inscription software.
  • Binary input for connecting a zero-voltage push button (NO contact) as a call button.
  • Call button, 1-gang

Technical data

Power supply:
via the 2-wire bus

Bus coupler connections
2-wire bus:
2 x screw terminal
Additional power supply:
2 x screw terminal
Binary input:
2 x screw terminal
Connection cable:
2 x connector strip
Video:
1 x connector strip

Speech insert connections
Connection cable:
2 x connector strip

Ambient temperature:
-25 °C to +70 °C

Protection class:
IP44

Installation depth:
30 mm

Dimensions in mm

Name plate: B 62 H 62

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Inscribe your Gira products online
In just four steps, you can create an inscription for your Gira product and send us your design concept. First select your product. Then enter the desired text and specify how it will appear. You can use a preview function to check your design and view it as a PDF document. Finally order the inscription you have designed via our convenient online service.
More

Gira Academy - The new way of learning.
Electricians can find study courses covering Gira systems at the website www.akademie.gira.de. A training course about the Gira door communication system is also available there.
More


More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 126066

RFA, 400 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 126066

IFC, 54 Kb

Load


Flush-mounted door station with call button
Operating instructions

Operating instructions

Order no. 1260 ..
1261 ..
1271 ..
1272 ..

PDF, 69 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Ordering info Features Downloads