KNX fan coil actuator

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA plus
Order no. 2163 00
2163 00
EAN 4010337059387
Packing unit 1
PS 26
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Fan coil actuator for operation of ventilator convectors (fan coil units), implemented for room air conditioning.
  • The actuator receives telegrams, for example from room temperature controllers, and converts corrected variable telegrams into equivalent fan speeds and valve positions.
  • Connection of a ventilator convector with up to six ventilator gradations or connection of two ventilator convectors each with up to three fan speeds with double pipe systems.
  • Manual actuation.
  • Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.
  • Operating modes for heating or cooling mode, or combined heating/cooling mode.
  • Double tube or quadruple tube operation. Double tube system heats or cools via a shared water cycle. Quadruple tube system consists of separate flow and return for heating and cooling.
  • Individual or hierarchic switching of fan speeds.
  • Feedback, output indication, block function for each channel, level limitation.
  • Behaviour after bus voltage failure or bus/mains voltage failure and following an ETS programming process can be configured.
  • Limit values can be set.
  • Cyclical or event-oriented transmission.
  • Free channels can be used for switching functions, e.g. for room lighting

Technical data

KNX medium:
TP256

Switching contact:
µ contact, 1 x zero-voltage NO contact

Switching capacity AC 230 V:
10 A / AC1 or 10 A / AC3

Maximum switch-on current
200 µs:
800 A
20 ms:
165 A

Connected load
Ohmic load:
2300 W
Capacitive load AC 230 V:
10 A, max. 140 µF
Light bulbs:
2300 W
HV halogen lamps:
2300 W
Wound transformer:
1200 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
1000 VA
Fluorescent lamps, duo-circuit:
2300 VA
Fluorescent lamps, parallel-compensated:
1160 VA
Mercury-vapour lamps, uncompensated:
1000 W
Mercury-vapour lamps, parallel-compensated:
1160 W

Connections
KNX:
Connection and junction terminal
Load:
Screw terminals

Connections:
max. 4 mm²

Notes

  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.
  • Installation on DIN top-hat rail.

Scope of supply

  • KNX connection and junction terminal included in the scope of supply.

Dimensions

Modular widths (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 216300

RFA, 480 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 216300

IFC, 164 Kb

Load


Fan coil actuator
Product database

Product database from ETS2, 377 kbyte.

Order no. 2163 00

VD2, 377 Kb

Load


Fan coil actuator
Product database

Product database from ETS3.0d, 378 kbyte.

Order no. 2163 00

VD4, 378 Kb

Load


Fan coil actuator
Technical Documentation

Technical documentation.

Order no. 2163 00

PDF, 2.325 Kb

Load


Fan coil actuator
Operating instructions

Operating instructions.

Order no. 2163 00

PDF, 490 Kb

Load


Fan coil actuator
Product database

Product database from ETS2, 377 kbyte.

Order no. 2163 00

VD2, 377 Kb

Load


Fan coil actuator
Product database

Product database from ETS3.0d, 378 kbyte.

Order no. 2163 00

VD4, 378 Kb

Load


Fan coil actuator
Technical Documentation

Technical documentation.

Order no. 2163 00

PDF, 2.325 Kb

Load


Fan coil actuator
Operating instructions

Operating instructions.

Order no. 2163 00

PDF, 490 Kb

Load


Ordering info Features Downloads