Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

RCCB, 30 mA


cream white glossy
Order no. 2664 01
EAN 4010337011897
Packing unit 1
PS 03

pure white glossy
Order no. 2664 03
EAN 4010337011903
Packing unit 1
PS 03

pure white matt
Order no. 2664 27
EAN 4010337011910
Packing unit 1
PS 03

anthracite
Order no. 2664 28
EAN 4010337011927
Packing unit 1
PS 03

colour aluminium
Order no. 2664 26
EAN 4010337011934
Packing unit 1
PS 03

black matt
Order no. 2664 005
EAN 4010337037064
Packing unit 1
PS 03

grey matt
Order no. 2664 015
EAN 4010337085232
Packing unit 1
PS 03

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces 0114 01, 0114 03, 0114 26, 0114 27, 0114 28.
Now also in grey matt. Available from 02/2021.

Features

  • The RCCB is a permanently installed protective device with voltage-dependent residual current tripping in accordance with VDE0664.
  • This device works like an RCD switch.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Rated current:
16 A

Rated residual current:
30 mA

Installation depth:
32 mm

Connections
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature:
-25 °C to +40 °C

Notes

  • Areas of application: Parapet ducts, in front of non-SCHUKO socket outlets, or in Gira energy profile.
  • Installation in a deep device box.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

RCD-protected socket outlet 30 mA, RCD 30 mA
Operating instructions

Operating instructions.

Load
Order no.
2664 ..
2677 ..
File format
PDF
File size
77 Kb

RCD-protected socket outlet 30 mA, RCD 30 mA
Operating instructions

Operating instructions.

Load
Order no.
2664 ..
2677 ..
File format
PDF
File size
77 Kb

Parts list

0 items
To the parts list