USB 3.0 type A insert and mini jack 3.5 mm insert
Gender changer, USB , breakout cable, mini jack

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5686 01
5686 01
EAN 4010337462118
Packing unit 1
PS 01
pure white glossy
Order no. 5686 03
5686 03
EAN 4010337462125
Packing unit 1
PS 01
black matt
Order no. 5686 10
5686 10
EAN 4010337462132
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

mount.fr. mount.fr. HC

Features

Technical data

Installation depth
Gender changer:
at least 20 mm
Breakout cable:
at least 46 mm

Length of the breakout cable:
200 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads