Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Smoke alarm device Basic Q


pure white glossy
Order no. 1149 02
EAN 4010337016694
Packing unit 1
PS 03

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces 1144 02, 1146 02.
Increased quality criteria and technical advancements in smoke alarm devices are indicated on the market with the new Q test mark. The new Q-Label is an autonomous, manufacturer-independent quality mark for high-quality smoke alarm devices which undergo special testing for long-term use. The latest generation of Gira smoke alarm devices fulfil the criteria of the new Q-Label quality mark. The smoke alarm devices operate based on the photoelectric scattered light principle without radioactive particles. The smoke alarm devices detect smoke accumulation early and emit a warning signal before the concentration of smoke can become hazardous to people. Alerting occurs via a loud pulsing alarm tone and a flashing LED.

Features

  • Use in private residential units or similarly inhabited areas only in accordance with DIN 14676.

Q-Label

  • Tested durability and reduction of deceptive alarms.
  • Increased stability, e.g. against external factors.
  • Permanently installed battery with a service life of up to 10 years.
  • Design A as per DIN EN 14604.
  • KRIWAN approval.
  • Integrated function button for function test.
  • Fault indication.
  • Weak battery indication.

Technical data

Power supply:
Via smoke alarm device battery

Battery life:
up to 10 years (after activation)

Acoustic signal:
Alarm: at least 85 dB (A)

Visual signal:
Ring indicator (red LED)

Ambient temperature:
-5 °C to +55 °C

Installation height:
max. 6 m

Protection type:
IP42

Area of application:
DIN 14676

Standards:
DIN 14604
Design:
D

Batteries
Type:
3 x CR123A
UN no.:
3091

Dimensions in mm

Housing: Ø 125 H 38,5

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira Smoke Alarm Device
More


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Smoke alarm device Basic Q
Operating instructions

Installation and operating instructions

Load
Order no.
1145 02
1149 02
File format
PDF
File size
312 Kb

Smoke alarm device Basic Q
Operating instructions

Installation and operating instructions

Load
Order no.
1145 02
1149 02
File format
PDF
File size
312 Kb

Parts list

0 items
To the parts list