Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

Insert for UAE/IAE (ISDN) connection box Cat.3, 2-gang, 2 x 8-pole 8/8 (8/8) Screw terminals


Order No. 0190 00
EAN 4010337190004
Packing unit 1/5
PS 01

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • UAE/IAE (analogue, two call numbers possible) RJ11/12 and RJ45 8/8 (8/8) 2 x 8-pole for 6-pole and 8-pole plugs.
  • 2 x 8 contacts and one supporting contact for two terminals.

Technical data

Installation depth:
22 mm

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Parts list

0 items
To the parts list