Insert UAE/IAE conn.box 2 x 8-p 8/8 ST [019000] Insert for UAE/IAE (ISDN) connection box Cat.3, 2-gang, 2 x 8-pole 8/8 (8/8) Screw terminals Gira communication technology Features: - UAE/IAE (analogue, two call numbers possible) RJ11/12 and RJ45 8/8 (8/8) 2 x 8-pole for 6-pole and 8-pole plugs. - 2 x 8 contacts and one supporting contact for two terminals. Technical data: Installation depth: 22 mm Make: Gira Order No. 0190 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx