Installation profile of aluminium for horizontal and vertical installation.
With cable and duct entry. Both flush-mounted and surface-mounted cable entries are possible.
Simplified installation due to clippable inserts.
Notes
With System 55, rocker switches, buttons, and SCHUKO socket outlets with hinged covers are generally protected against dripping water (IP21) on the wall in conjunction with these housings.
Key switches and three-stage switches cannot be installed in this housing.
Using the angled mounting bracket or base feet, the Profile 55 can be installed as a table-top housing, as well as under hanging cabinets or in corners.
Dimensions in mm
2-gang:
158
107
107
3-gang:
230
107
107
5-gang 600 mm:
587
107
107
8-gang:
587
107
107
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.