Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Door or window contact/VdS


white
Order no. 0953 02
EAN 4010337953029
Packing unit 1
PS 03

brown
Order no. 0953 06
EAN 4010337953067
Packing unit 1
PS 03

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • The magnetic contact is dust- and water-protected, melted into a small glass tube (reed contact).
  • Reed contact is actuated via a permanent magnet without being touched.
  • Reed contact is placed in the door frame and the magnet is recessed in the door, for example.

Technical data

Contact type:
NO contact, 1-pole

Switching voltage:
max. DC 100 V

Switching current:
max. 0.5 A

Contact load capacity:
max. 10 W or 10 VA

Contact resistance:
0,15 Ω

Permissible operating voltage:
max. 40 V

Connection cable:
5 m LIYY 2 x 0.14 mm², 3.2 mm dia.

Notes

  • VdS approval G 191 701
  • This door or window contact is suitable for use with the alarm control unit Connect 5201 00 or with the I/O module 5251 16 .
  • When connecting the wireless magnetic contact, use the 200 kΩ resistor included with the wireless magnetic contact.
  • Only block reed contacts can be used for installation in steel profiles (magnetic material).
  • This wired door or window contact is extremely important for the connection of a wireless magnetic contact/VdS in a VdS-compliant installation.

Scope of supply

  • Two surface-mounted housings, two caps, three washer components 2 mm, and one washer component 6 mm are included in the scope of supply.

Dimensions in mm

Housing: W 54 H 13 D 13

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Parts list

0 items
To the parts list