Contact type:
NO contact, 1-pole
Switching voltage:
max. DC 100 V
Switching current:
max. 0.5 A
Contact load capacity:
max. 10 W or 10 VA
Contact resistance:
0,15 Ω
Permissible operating voltage:
max. 40 V
Connection cable:
5 m LIYY 2 x 0.14 mm², 3.2 mm dia.