0

Video amplifier

Specification
Item no.
Room
Quantity
EAN
PU
PS
1222 00
4010337886105
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337886105
Item no. 1222 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • The video amplifier is used to extend the range of Gira door communication systems to include video function.
  • It increases the volume of the incoming video signal to the maximum permissible bus volume and outputs it at the output. thereby compensating for the line attenuation from the source of the video signal to the input of the video amplifier.

The combination housing makes three mounting types possible

  • Surface-mounted (in a standard junction box).
  • Flush-mounted (in a device box).
  • As a DRA device (using the DRA adapter enclosed).

Technical data

Power supplyDC 26 V ± 2 V (by 2-wire bus)
Connections
2-wire bus IN2 x screw terminal
2-wire bus OUT2 x screw terminal
Ambient temperature-25 °C to +70 °C
Dimensions
Video amplifierW 36 x H 52 x D 27 mm

Notes

  • The video amplifier allows the maximum cable length between the door and home station to be extended from 100 m to 300 m.
  • No further configuration is necessary during commissioning because the video amplifier automatically adapts to the existing mains supply.

Scope of delivery

  • A DRA adapter is included.

Dimensions

Width36.00 mm
Height52.00 mm
Depth27.00 mm

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Video amplifier

Operating instructions.

Item no. 1222 00

PDF, 1.6 MB

Download
Video amplifier

PSTI Statement of Compliance

Item no. 1222 00

PDF, 279.34 KB

Download
Video amplifier

EC Declaration of conformity

Item no. 1222 00

PDF, 152.37 KB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database