Staircase light timer


DRA
Order no. 0821 00
EAN 4010337821007
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

  • Manual or automatic light switching in staircases.
  • Switch light on using System 2000 and System 3000 impulse insert or rocker buttons.
  • Delay time adjustable.
  • Electronic overload protection for the control input.
  • Automatic function with or without a switch-off pre-warning.
  • Switch light on or off permanently.
  • Insert in 3- or 4-conductor circuit.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Current load of control input A1:
40 mA

Switching voltage:
AC 250 V

Ohmic switching current:
16 A

Switch-on current 20 ms:
max. 165 A

Minimum switching current AC:
100 mA

Connected load
HV LED lamps:
typically 400 W
Light bulbs:
2300 W
HV halogen lamps:
2300 W
Tronic transformer:
1500 W
Wound transformer:
1000 VA
Fluorescent lamps, uncompensated:
1200 VA
Fluorescent lamps, duo-circuit:
2300 (140 µF)
Fluorescent lamps, parallel-compensated:
920 VA
Electronic ballasts:
type dependent

Cable length
Load:
max. 100 m
Control line:
max. 100 m

Switch-on time:
10 s to 15 min

Ambient temperature:
+5 °C to +45 °C

Dimensions

Modular widths (MW): 1

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
082100
File format
RFA
File size
456 Kb

IFC file

Load
Order no.
082100
File format
IFC
File size
15 Kb

Impulse insert, Automatic staircase lighting mechanism
Operating instructions

User manual.

Load
Order no.
0821 00
5410 00
File format
PDF
File size
506 Kb

Impulse insert, Automatic staircase lighting mechanism
Operating instructions

User manual.

Load
Order no.
0821 00
5410 00
File format
PDF
File size
506 Kb

Parts list

0 items
To the parts list