Electronics staircase light timer DRA [082100] Staircase light timer Gira System 3000 DRA Features: - Manual or automatic light switching in staircases. - Switch light on using System 2000 and System 3000 impulse insert or rocker buttons. - Delay time adjustable. - Electronic overload protection for the control input. - Automatic function with or without a switch-off pre-warning. - Switch light on or off permanently. - Insert in 3 or 4-conductor circuit. Technical data: Rated voltage: AC 230 V, 50 Hz Current load of control input A1: 40 mA Switching voltage: AC 250 V Ohmic switching current: 16 A Switch-on current 20 ms: max. 165 A Minimum switching current AC: 100 mA Connected load - HV LED lamps: typically 400 W - Light bulbs: 2300 W - HV halogen lamps: 2300 W - Tronic transformer: 1500 W - Wound electronic transformer: 1000 VA - Fluorescent lamps, uncompensated: 1200 VA - Fluorescent lamps,lead-lag circuit: 2300 (140 µF) - Fluorescent lamps, parallel-compensated: 920 VA - Electronic ballasts: Type-dependent Cable length - Load: Max. 100 m - Control line: Max. 100 m Switch-on time: 10 seconds to 15 minutes Ambient temperature: +5 °C to +45 °C Dimensions: Modular width (MW): 1 Make: Gira Order No. 0821 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx