Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

eNet wireless universal transmitter, 2-gang Mini


Order No. 5453 00
EAN 4010337774310
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • The eNet wireless transmitters transfer switching, dimming, and blind adjustment commands to corresponding eNet wireless receivers.
  • The eNet wireless universal transmitter enables the transmission of switching, dimming or blind commands to suitable eNet wireless receivers.
  • Installation in device box, surface-mounted housing, or in an installation adapter.
  • Detection of voltage levels and changes at input.
  • Connection of an external status LED.
  • Indication of transmission status.
  • Operating modes: 1-gang switching/dimming/blind, 1-gang automatic function, 2-gang switching/dimming/push-button operation, 2-gang automatic function.

Can be set with eNet server:

  • Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0.
  • 2-gang blind.
  • Operation locks.
  • Establishing connections, enabled or disabled.
  • Status for forced setting.
  • All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured.
  • Configuration of scene button via eNet SMART HOME app (if-then rules) to trigger actions, scenes, or timers.
  • Repeater function.
  • Device software update.

Can be set with eNet server:

  • Localisation of the device.

Technical data

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.3 MHz

Range (free field):
approx. 100 m

Rated voltage:
AC 110 V to 230 V, 50/60 Hz

Standby:
0.5 W

Inputs
Cable length:
max. 100 m
Input current:
2 mA
Signal duration:
min. 200 ms

Output status LED
Rated voltage:
AC 110 V to 230 V
Output current:
40 mA

Notes

  • Wireless approval is valid for EU and EFTA countries.

Dimensions in mm

Ø 53 H 23

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

eNet system manual
Guides / system basics

eNet SMART HOME

Load
Order No.
File format
PDF
File size
10.021 Kb

eNet wireless universal transmitter, 2-gang Mini
Certificates

Declaration of conformity incl. RED

Load
Order No.
5453 00
File format
PDF
File size
82 Kb

Wireless universal transmitter, 2-gang Mini
Operating instructions

Operating instructions.

Load
Order No.
5453 00
File format
PDF
File size
1.913 Kb

Parts list

0 items
To the parts list