Gira eNet WL uni.transm. 2-g Mini [545300] eNet wireless universal transmitter, 2-gang Mini Gira eNet Features: - The eNet wireless transmitters transfer switching, dimming, and blind adjustment commands to corresponding eNet wireless receivers. - The eNet wireless universal transmitter enables the transmission of switching, dimming or blind commands to suitable eNet wireless receivers. - Installation in device box, surface-mounted housing, or in an installation adapter. - Detection of voltage levels and changes at input. - Connection of an external status LED. - Indication of transmission status. - Operating modes: 1-gang switching/dimming/blind, 1-gang automatic function, 2-gang switching/dimming/button operation, 2-gang automatic function. Can be set with eNet server: - Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0. - 2-gang blind. - Operation locks. - Establishing connections, enabled or disabled. - Status for forced setting. - All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured. - Configuration of scene button via eNet SMART HOME App (if-then rules) to trigger actions, scenes, or timers. - Repeater function. - Device software update. - Localisation of the device. Technical data: Ambient temperature: -5 °C to +45 °C Wireless frequency: 868.3 MHz Range (free field): approx. 100 m Rated voltage: AC 110 V to 230 V, 50/60 Hz Standby: 0.5 W Inputs - Cable length: max. 100 m - Input current: 2 mA - Signal duration: min. 200 ms Output status LED - Rated voltage: AC 110 V to 230 V - Output current: 40 mA Notes: - Wireless approval is valid for EU and EFTA countries. Dimensions in mm: Ø 53 x H 23 x Make: Gira Order No. 5453 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx