Gira energy profile with light element and 3 empty units, height 769 mm
Not outfitted


anthracite
Order no. 1349 28
EAN 4010337349280
Packing unit 1
PS 17

colour aluminium
Order no. 1349 26
EAN 4010337349266
Packing unit 1
PS 17

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Gira energy profile and light profiles with or without light elements for outdoor use. The profiles are made of powder-coated aluminium. For profiles of up to 1400 mm, the base elements are also made of powder-coated aluminium. For profiles of 1400 mm or more, the base elements are made of powder-coated steel. In each case, in the colour anthracite in accordance with the GSB standard. The surface is resistant to weather, UV, soiling, and scratching.

Features

  • Freely configurable Gira energy profile with 3 empty units and light element.
  • The light element consists of an aluminium reflector and an impact-resistant acrylic glass plate.
  • Light is also emitted from the rear as orientation light.
  • The three empty units can be individually outfitted with device inserts from the TX_44 or System 55 ranges by customers.

Technical data

Protection type (device cover closed):
IP44

Notes

  • For profile heights up to 1400 mm, an optional ground anchor can be used to facilitate mounting on a stone or concrete base.
  • For profile heights of more than 1400 mm, mounting on stone or concrete is only possible using 3 heavy-duty wall anchor.
  • Recommendation: Mount an RCCB prior to the device.
  • Single-wall plug mounting.
  • Light sources with E27 treading of the energy efficiency classes A++ to E can be used.

Scope of supply

  • A 3-gang TX_44 frame is included in the scope of supply.
  • The mounting materials are included in the scope of supply.
  • Light sources are not included in the scope of supply.

Dimensions in mm

Base: W 229 H 10 D 155
Profile: W 142 H 769 D 75

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
134928
File format
RFA
File size
520 Kb

IFC file

Load
Order no.
134928
File format
IFC
File size
16 Kb

Energy profile with empty units
Operating instructions

Operating instructions.

Load
Order no.
1345 ..
1349 ..
1351 ..
File format
PDF
File size
139 Kb

Energy profile with empty units
Operating instructions

Operating instructions.

Load
Order no.
1345 ..
1349 ..
1351 ..
File format
PDF
File size
139 Kb

Parts list

0 items
To the parts list