Electronic potentiometer insert for 1 – 10 V control input
Switching function

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0309 00
0309 00
EAN 4010337309000
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

up to index level I01:

fuse F 500 H 250 V

Features

Features

  • Electronic potentiometer with switching function for electronic ballasts or Tronic transformers with 1 – 10 V control input.
  • Pressing the operating button switches the electronic ballasts on and off.
  • Rotating adjusts the brightness.
  • Basic brightness can be set.
  • Short-circuit protection of the switching contact by integrated fine fuse.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

1 – 10 V interface
Control voltage:
0.7 to 12 V
Control current:
max. 50 mA

Switching current
Ohmic:
6 A

Installation depth:
32 mm

Connection cross section
maximum:
4 mm²

Ambient temperature:
+5 °C to +25 °C

Scope of supply

  • Fuse is included in the scope of delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Electronic potentiometer insert for 1-10 V control input, switching function
Operating instructions

Operating instructions.

Order no. 0309 00

PDF, 1.229 Kb

Load


Electronic potentiometer insert for 1-10 V control input, switching function
Operating instructions

Operating instructions.

Order no. 0309 00

PDF, 1.229 Kb

Load


Ordering info Features Downloads