Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

LED dimming insert with rotary on/off switch


20 – 200 W
Order no. 0300 00
EAN 4010337300007
Packing unit 1/5
PS 22

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Switching and dimming of light bulbs, HV halogen lamps and leading edge dimmable HV LED lamps.
  • Short-circuit protection using micro-fuse.
  • With screw terminals.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Connected load at 25 °C
HV LED lamps (leading edge):
typically 3 to 40 W
Light bulbs:
20 to 200 W
HV halogen lamps:
20 to 200 W

Installation depth:
32 mm

Connections
maximum:
1 x 2.5 mm²
minimum:
1 x 0.5 mm²

Ambient temperature:
-5 °C to +45 °C

Notes

  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

LED dimming insert with rotary switch-off
Operating instructions

Operating instructions.

Load
Order no.
0300 00
File format
PDF
File size
285 Kb

LED dimming insert with rotary switch-off
Operating instructions

Operating instructions.

Load
Order no.
0300 00
File format
PDF
File size
285 Kb

Parts list

0 items
To the parts list