Key switch insert 10 A 250 V~for all DIN profile semi-cylinders

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Switch, 2-pole(also group switch)
Order no. 0144 00
0144 00
EAN 4010337144007
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

cov. key sw./btn cov. key sw./btn w/o impr.

Optional accessories

Features

Technical data

Installation depth:
40 mm

Connection cross section
maximum:
2 x 2.5 mm²
minimum:
2 x 1.5 mm²

Notes

  • Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input.
  • For screw attachment only.

Scope of supply

  • Lock cylinder isnotincluded in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Switch/2-way momentary contact, 2-pole
Installation instructions

Connection diagram key switch insert for blind control system switching/2-way switching, 2-pole

Order no. 0144 00

PDF, 19 Kb

Load


Switch/2-way momentary contact, 2-pole
Installation instructions

Connection diagram key switch insert for blind control system switching/2-way switching, 2-pole

Order no. 0144 00

PDF, 19 Kb

Load


Ordering info Features Downloads