Pushbutton indicator switch 10 AX 250 V~ with rocker
Universal 1-way/2-way switch

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 0136 66
0136 66
EAN 4010337136668
Packing unit 1/5
PS 13
anthracite
Order no. 0136 67
0136 67
EAN 4010337136675
Packing unit 1/5
PS 13
colour aluminium
Order no. 0136 65
0136 65
EAN 4010337136651
Packing unit 1/5
PS 13
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Optional accessories

Optional spare part

Features

Technical data

Installation depth:
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • With touch-activation operation.
  • Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary.
  • Can also be connected to be illuminated.
  • Subject to availability.

Scope of supply

  • A neon lamp element 230 V~, 1.5 mA is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads