Gira TX_44 (WP FM) p.white PB ind.sw. off/2-way [013666] Pushbutton indicator switch 10 AX 250 V~ with rocker Universal 1-way/2-way switch Water-protected flush-mounted IP44 Gira TX_44 pure white Technical data: Installation depth: 28 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Notes: - With touch-activation operation. - Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary. - Can also be connected to be illuminated. Scope of supply: - A neon lamp element 230 V~, 1.5 mA is included in the scope of supply. Make: Gira Order No. 0136 66 pure white Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira TX_44 (WP FM) anthra. PB ind.sw. off/2-way [013667] Pushbutton indicator switch 10 AX 250 V~ with rocker Universal 1-way/2-way switch Water-protected flush-mounted IP44 Gira TX_44 anthracite Technical data: Installation depth: 28 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Notes: - With touch-activation operation. - Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary. - Can also be connected to be illuminated. Scope of supply: - A neon lamp element 230 V~, 1.5 mA is included in the scope of supply. Make: Gira Order No. 0136 67 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Gira TX_44 (WP FM) c.alum. PB ind.sw. off/2-way [013665] Pushbutton indicator switch 10 AX 250 V~ with rocker Universal 1-way/2-way switch Water-protected flush-mounted IP44 Gira TX_44 colour aluminium Technical data: Installation depth: 28 mm Connection cross section - For rigid and flexible conductors up to: 2.5 mm² Rated output - LEDi/CFLi: 100 W Notes: - With touch-activation operation. - Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary. - Can also be connected to be illuminated. Scope of supply: - A neon lamp element 230 V~, 1.5 mA is included in the scope of supply. Make: Gira Order No. 0136 65 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx