Setting range of the room temperature can be limited with setting rings.
Valve protection function (opening and closing of the valve once a week).
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Standby:
< 0.5 W
Number of servos:
1 to 10
Installation:
in device box in accordance with DIN 49073
Ambient temperature:
-5 °C to +45 °C
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.