Insert RTC 230 V NC con. [247000] Room temperature controller insert 230 V~ with NC contact Gira System 55 Features: - Control of electrothermal servos for 230 V~. - Control of room temperature in closed rooms. - Internal temperature sensor. - Silent switching. - Output signal: Pulse width modulation (PWM). - For “normally closed” valve type. - Setting range of the room temperature can be limited with setting rings. - Valve protection function (opening and closing of the valve once a week). Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: < 0.5 W Number of servos: 1 to 10 Installation: in device box pursuant to DIN 49073 Ambient temperature: -5 °C to +45 °C Make: Gira Order No. 2470 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx