System 3000 housing for brightness and temperature sensor

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Grey
Order no. 5467 00
5467 00
EAN 4010337096351
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Surface-mounted housing suitable for gluing in the System 3000 brightness and temperature sensor BT.
  • Surface-mounted housing made of polycarbonate, colour similar to RAL 7035.
  • The transparent polycarbonate cap is printed in black with a blank space for the brightness sensor.

Technical data

Protection class:
IP66

Ambient temperature:
-15°C to +55°C

Dimensions in mm

B 100 H 52 T 37

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


System 3000 housing for brightness and temperature sensor
Certificates

EC-Declaration of Conformity

Order no. 5467 00

PDF, 141 Kb

Load


System 3000 housing for brightness and temperature sensor
Certificates

EC-Declaration of Conformity

Order no. 5467 00

PDF, 141 Kb

Load


Ordering info Features Downloads