Accessories grey S3000 hous. brightn. + temp.sens. (IP66) [546700] System 3000 housing for brightness and temperature sensor Gira System 3000 grey Features: - Surface-mounted housing suitable for gluing in the System 3000 brightness and temperature sensor BT. - Surface-mounted housing made of polycarbonate, colour similar to RAL 7035. - The transparent polycarbonate cap is printed in black with a blank space for the brightness sensor. Technical data: Protection class: IP66 Ambient temperature: -15°C to +55°C Dimensions in mm: B 100 x H 52 x T 37 Make: Gira Order No. 5467 00 grey Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx