0

Dimming actuator, 1-gang for KNX 20 – 500 W/VA

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
2171 00
4010337082200
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337082200
Item no. 2171 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Dim actuator with integrated bus coupler.
  • Switching and dimming of light bulbs, HV halogen lamps, dimmable HV-LED lamps, dimmable compact fluorescent lamps, dimmable inductive transformers with LV halogen or NV-LED lamps, dimmable electronic transformers with LV halogen or NV-LED lamps.
  • Automatic or manual selection of dimming principle according to load.
  • Idle-state, short-circuit, and excess temperature-proof.
  • Manual operation of the outputs independent of the bus (building site operation also possible).
  • The dimming actuator, 1-gang can also be used as speed regulators for speed control of single-phase electric motors.
  • Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.

Functions

  • Independent control of the dimming channels.
  • For building site operation, outputs can be operated manually without bus voltage with operating voltage only.
  • Central switching function for control of all dimming channels.
  • Delay for actively transmitted feedback messages following bus voltage recovery.
  • The load type can be specified and the dimming principle defined: Universal (with automatic calibration procedure), electronic transformer/LV LED (capacitive/phase cut), conventional transformer/LV LED (inductive/phase cut), HV LED (phase cut) or HV LED (phase cut).
  • Feedback for "switching" and "brightness value".
  • Dimmable brightness range can be set.
  • Dimming behaviour and dimming characteristics can be parameterised.
  • Switch-on behaviour for a relative dimming command can be parameterised.
  • Bulb-saving switch-on and switch-off
  • Automatic setting and scaling of the dimmable brightness range when using universal power boosters.
  • The performance of a dimming channel in the "OFF" state during reception of a relative dimming command can be parameterised (switching and dimming or no response).
  • Alarm telegrams for short circuit, overload, and load failure.
  • Feedback of connected load type.
  • Block function or forced setting function can be parameterised for each output.
  • Time functions (switch-on or switch-off delay, staircase light function).
  • Staircase light function with advance warning function via time-controlled reduction of lighting or activation of permanent lighting.
  • Linking function and up to eight scenes per dimming channel possible.
  • Elapsed-hours meter for recording switch-on time.
  • Reactions after bus voltage failure and recovery can be set.

Technical data

KNX mediumTP256
Rated voltageAC 110 to 230 V, 50/60 Hz
Connected load (AC 230 V)
Light bulbs20 to 500 W
HV halogen lamps20 to 500 W
Wound electronic transformer20 to 500 VA
Tronic transformer20 to 500 W
Wound transformer with NV-LED20 to 100 VA
electronic transformer with NV-LEDtypically 20 to 100 W
HV LED lampstypically 3 to 100 W
Compact fluorescent lamptypically 3 to 100 W
Connected load (AC 110 V)
Light bulbs20 to 250 W
HV halogen lamps20 to 250 W
Wound electronic transformer20 to 250 VA
Tronic transformer20 to 250 W
Wound transformer with NV-LED20 to 50 VA
electronic transformer with NV-LEDtypically 20 to 50 W
HV LED lampstypically 3 to 50 W
Compact fluorescent lamptypically 3 to 50 W
Switching current for motors2.3 A
Connections
KNXConnection and junction terminal
LoadScrew terminals
Connection cross sectionMax. 4 mm²

Notes

  • Power expansion using Gira power boosts.
  • Installation on DIN top-hat rail.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular widths (MW)4

More links

Gira dimming actuators for KNX
More

Datenblatt

Ausschreibungstexte

IFC Datei für BIM (Building Information Modeling)

Item no. 217100

IFC, 13.71 KB

Download
Dimming actuator 1-/2-/4-gang (I04)

Operating instructions.

Item no. 2171 00 2172 00 2174 00

PDF, 873.77 KB

Download
Dimming actuator 1-/2-/4-gang (I04)

Technical documentation.

Item no. 2171 00 2172 00 2174 00

PDF, 7.63 MB

Download
Dimming actuator, 1-, 2-, 4-gang (I04)

Product database from ETS3.0d.

Item no. 2171 00 2172 00 2174 00

VD4, 647.54 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database