Rated voltage:
AC 230 V, 50/60 Hz
Ohmic switching current:
10 A (AC1)
Connected load at 25°C per output
HV LED lamps:
typically 400 W
Compact fluorescent lamp:
typ. 500 W
Gira tronic transformers:
1000 W
Fluorescent lamps, uncompensated:
750 VA
Switching current for motors:
3 A
Capacitive load:
580 VA (70 µF)
Time function/switch-off delay:
without, 1 min, 5 min, 30 min, 60 min
Switch-on delay:
without, 3 min
Installation:
in device box pursuant to DIN 49073
Ambient temperature:
-25 °C to +45 °C