Switching actuator, 24-gang 16 A / blind actuator, 12-gang 16 A Standard for Gira One and KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5030 00
5030 00
EAN 4010337060987
Packing unit 1
PS 66
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Alternative description

Optional accessories

Depending on the parameterisation, the actuator can be used as a switching actuator or a blind actuator. Mixed configurations of switching and blind actuators are also possible. For the blind actuator function, two neighbouring relay outputs are combined to form one blind output.

Features

Features

    Function in the Gira One system

    • Actuator for switching devices or for controlling blinds, shutters, awnings, skylight operation.
    • In blind operation, the adjacent outputs (A1/A2, A3/A4...) are combined into one blind output.
    • Mixed operation at one actuator (e.g. A1 and A2 blind, A3 & A4 blind, A5 switching, A6 switching, etc.) is possible.
    • Manual actuation of the outputs.
    • Programming and start-up with the Gira Project Assistant (GPA), from version 5.0.
    • Encrypted data transfer between the Gira One devices.

    Shading and ventilation function

    • Control of slat blinds, shutters, awnings, skylights or roof domes.
    • Movement times optionally adjustable.
    • Sun protection function with curtain or slat positions at the beginning or end of the function that can be set for each output.
    • Setting of the delay time at the beginning or end of the sunshine.
    • Fabric stretching for awnings.
    • In the event of an active wind alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the wind alarm, the blinds raise and are automatically locked. The status of the binary input is monitored on a cyclical basis.
    • In the event of an active rain alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the rain alarm, the skylights or roof domes close immediately and are automatically locked. The status of the binary input is monitored on a cyclical basis.
    • In the event of an active frost alarm, e.g. with a conventional weather station with zero-voltage relay outputs for the frost alarm, active travel by shutters is stopped and locked to protect the shutter motor. The status of the binary input is monitored on a cyclical basis.
    • Door contact query and visualisation in the Smart Home App: An open door results in the raising and locking of the blind or shutter.

    Switching functions

    • NO contact or NC contact operation.
    • Setting of a switch-on or switch-off delay.
    • Staircase function; a pre-warning time can also be set.
    • Parameterisation as a switching function for lights or socket outlets, a garage door function or a door opener function, for example.
    • Garage door function: The time for closing the relay can be parameterised.
    • Door opener function: The time for closing the relay can be parameterised.

    Function in the Gira KNX system

    • Blind or switching operation can be parametrised. In blind operation, the adjacent outputs (A1/A2, A3/A4...) are combined into one blind output. Mixed operation at one actuator (e.g. A1 & A2 blind, A3 & A4 blind, A5 switching, A6 switching ...) is possible.
    • Actively transmitting feedback or status messages can be delayed globally after a bus voltage recovery or ETS programming operation.
    • Manual operation of the outputs independently of KNX with intelligent LED status displays for saving energy.
    • Advanced manual actuation: Toggle between blind mode and switching mode before starting up the ETS.
    • Heartbeat function for monitoring the device, cyclical transmission 1 bit.
    • Bistable relay.
    • Supply from KNX bus, no additional power supply required.
    • Simplified terminal connection (no terminal overlapping).

    Blind functions

    • Operating mode can be parametrised: Control of slat blinds, roller shutters, awnings, skylights or ventilation flaps.
    • Separately parameterisable movement times with movement time extension for movements into the upper end position.
    • For slat blinds, a slat movement time can be parametrised independently.
    • Switchover time for change of direction and times for short and long-term operation (Step, Move) can be set.
    • Feedback on the curtain or slat position. In addition, feedback on an invalid curtain position or a drive movement is possible.
    • Assignments of up to 5 different safety functions (3 wind alarms, 1 rain alarm, 1 frost alarm), or with cyclical monitoring. The safety functions (objects, cycle times, priority) are created in a device-based manner for all outputs. An assignment of individual outputs to the safety functions and the safety reactions can be parametrised based on the channel.
    • Blocking function can be implemented for each blind output.
    • Simple sun protection: Sun protection function with fixed and variable curtain or slat positions at the beginning or end of the function can be activated separately for each output.
    • Up to 16 internal scenes can be parametrised per output.
    • Scene memory function: Additional visual feedback.
    • Twilight function.
    • Status messages for upper and lower end positions.

    Switching functions

    • Independent switching of the switching outputs.
    • NO contact or NC contact operation.
    • Switching feedback: transmitting to the bus cyclically or when there is a change.
    • Logical individual linking function for each output.
    • Reaction upon bus voltage recovery can be set for each output (ON or no reaction).
    • Blocking function with feedback object can be parametrised for each channel.
    • Time functions (switch-on and switch-off delay, staircase light function – also with advance warning function).
    • Integration into light scenes possible: Up to 16 internal scenes can be parametrised per output.

    Technical data

    Gira One Me­dium:
    Twis­ted pair YCYM 2 x 2 x 0.8

    KNX me­dium:
    TP256

    Test voltage:
    4 kV (KNX/EIB bus line)

    Rated voltage
    KNX:
    DC 21 to 32 V SELV

    Switch­ing ca­pa­city:
    AC 250 V, 16 A / AC1

    Max­imum switch-​on cur­rent:
    800 A (200 µs), 165 A (20 ms)

    Cur­rent car­ry­ing ca­pa­city of ad­ja­cent out­puts:
    Total 20 A

    Con­nec­ted load
    Ohmic load:
    3000 W
    Ca­pa­cit­ive load:
    16 A, max. 140 µF
    Mo­tors (blind or fan):
    1380 W
    Light bulbs:
    2300 W
    HV halo­gen lamps:
    2500 W
    HV LED lamps:
    typ­ic­ally 400 W
    Wound elec­tronic trans­former:
    1200 VA
    Tronic trans­former:
    1500 W
    Fluor­es­cent lamps, un­com­pensated:
    1000 VA
    Fluor­es­cent lamps,lead-​lag cir­cuit:
    2300 VA
    Fluor­es­cent lamps, parallel-​compensated:
    1160 VA
    Mercury-​vapour lamps, un­com­pensated:
    1000 W
    Mercury-​vapour lamps, parallel-​compensated:
    1160 W

    Con­nec­tions
    Gira One Bus:
    Con­nec­tion and junc­tion ter­minal
    KNX:
    Con­nec­tion and junc­tion ter­minal
    Load:
    Screw ter­min­als (max. 4 mm² or 2 x 2.5 mm²)

    Cur­rent con­sump­tion
    Gira One Bus:
    5 to 25 mA

    Notes

    • KNX Data Secure compatible.
    • Fast application download (long frame support).
    • Firmware can be updated using the Gira ETS Service App (additional software).
    • Installation on DIN top-hat rail.

    Scope of supply

    • KNX connection and junction terminal included in the scope of delivery.

    Dimensions

    Modular width (MW): 12

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Gira One
    Guides / system basics

    System basics

    Order no.

    PDF, 50.639 Kb

    Load


    Switching actuator / blind actuator 16 A Standard & Komfort for KNX
    Operating instructions

    Operating instructions.

    Order no. 5023 00
    5028 00
    5030 00
    5033 00
    5038 00
    5040 00

    PDF, 1.146 Kb

    Load


    Switching actuator / blind actuator 16 A Standard for KNX
    Technical Documentation

    Technical documentation, version 2.2.

    Order no. 5023 00
    5028 00
    5030 00

    PDF, 2.607 Kb

    Load


    Switching actuator / blind actuator 16 A Standard for KNX
    Technical Documentation

    Technical documentation, version 2.5.

    Order no. 5023 00
    5028 00
    5030 00

    PDF, 2.408 Kb

    Load


    Switching actuator / blind actuator 16 A Standard for KNX
    Technical Documentation

    Technical documentation, version 2.6.

    Order no. 5023 00
    5028 00
    5030 00

    PDF, 2.592 Kb

    Load


    Switching actuator / blind actuator Standard for Gira One
    Operating instructions

    Operating instructions.

    Order no. 5023 00
    5028 00
    5030 00

    PDF, 705 Kb

    Load


    Switching actuator 16 A / blind actuator 16 A Standard for KNX
    Product database

    Product database from ETS5.7.2

    Order no. 5023 00
    5028 00
    5030 00

    ZIP, 5.025 Kb

    Load


    Ordering info Features Downloads
    Home Gira One and KNX Gira One and KNX: Switching/blind actuators (DRA) Switching actuator, 24-gang 16 A / blind actuator, 12-gang 16 A Standard for Gira One and KNX

    Cookie consent

    By clicking “Accept all”, you consent to Gira using cookies and similar technologies and processing your website usage data to improve this website and to create your user profile in order to show personalised advertising. Please note that Gira also shares information about your use of the website with our social media, advertising and analytics partners.

    You also consent to Gira and third parties processing your website usage data in third countries deemed not to be secure outside the EEA for these purposes, even if a level of data protection comparable to EU law is not guaranteed. Among other things, there is a risk that authorities there can access the processed data and that the rights of data subjects are compromised or excluded.

    You can change your settings at any time by clicking the “Cookie settings” link at the bottom of any page. You can withdraw your consent there at any time with future effect.

    All cookies that we require in order to display the site to you.

    Data processing purposes:

    • Private customer site: Use of all the site's session-based features
    • Business customer site: Authentication, preferences and caching of user inputs

    Categories of personal data:

    • Private customer site: IP address, duration of session, user browser, end device
    • Business customer site: Settings and preferences. Including name, address and e-mail if a contact form is filled out. (For reuse on another form within the same session), IP address (anonymised)

    Legal basis and legitimate interests pursued, if applicable:

    • Article 6(1)(f) GDPR
    • Legitimate interests pursued: See data processing purposes

    Recipients:Internal departments, in so far as access is necessary for task fulfilment

    Third country transfer:None

    Validity period of the cookie:

    • Storage of data for the duration of the session, until the browser is closed
    • Time of storage: When loading the page

    Data processing purposes:Serves to maintain the status of the Home Assistant configuration when using the Gira Home Assistant

    Categories of personal data:IP address, configuration ID – a personal reference is only available when configuration is completed (tradesperson selected and data entered)

    Legal basis and legitimate interests pursued, if applicable:

    • Article 6(1)(f) GDPR
    • Legitimate interests pursued: See data processing purposes

    Recipients:Internal departments, in so far as access is necessary for task fulfilment

    Third country transfer:None

    Validity period of the cookie:Duration of the session

    Data processing purposes:Authentication in the Gira device portal (SDA portal)

    Categories of personal data:IP address (anonymised)

    Legal basis and legitimate interests pursued, if applicable:Article 6(1)(b) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • ISE Individuelle Software und Elektronik GmbH

    Third country transfer:None

    Validity period of the cookie:Duration of the session

    Data processing purposes:Optimisation of the site for different browser types

    Categories of personal data:IP address, duration of session, user browser, end device

    Legal basis and legitimate interests pursued, if applicable:Article 6(1)(f) GDPR

    Recipients:Internal departments, in so far as access is necessary for task fulfilment

    Third country transfer:None

    Validity period of the cookie:Duration of the session

    Data processing purposes:Protection against cross-site scripts

    Categories of personal data:IP address, duration of session, user browser, end device

    Legal basis and legitimate interests pursued, if applicable:Article 6(1)(f) GDPR

    Recipients:Internal departments, in so far as access is necessary for task fulfilment

    Third country transfer:None

    Validity period of the cookie:2 hours

    Data processing purposes:Transmission of registration role for displaying relevant information and services

    Categories of personal data:IP address (anonymised), target group classification (building owner/end user, specialised tradesperson, planner, wholesaler, architect)

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Article 6(1)(f) GDPR
    • Legitimate interests pursued: See data processing purposes

    Recipients:Internal departments, in so far as access is necessary for task fulfilment

    Third country transfer:None

    Validity period of the cookie:6 months

    Use of cookies and similar technologies to improve our website and offers.

    Data processing purposes:Statistical analysis of website usage

    Categories of personal data:IP address (anonymised/abbreviated), approximate region of the visitor, browser and plug-ins used, browser language setting, time of page view, load time, operating system, screen size, referrer, time of previous visits, number of visits

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:Internal departments, in so far as access is necessary for task fulfilment

    Third country transfer:None

    Validity period of the cookie:

    • 12 months
    • Time of storage: Following consent

    Data processing purposes:Verification of whether data entry on websites is done by a human or by an automated program

    Categories of personal data:

    • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
    • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:12 months

    Data processing purposes:Analysis of website usage. Google Analytics examines, among other things, the location of visitors and the length of time spent on individual pages, thus enabling better page and feature optimisation.

    Categories of personal data:Location, time or frequency of visits to our website, IP address (anonymised)

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:14 months

    Data processing purposes:Management of website tags via an interface

    Categories of personal data:IP address (anonymised)

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:14 months

    Data processing purposes:Showing of videos

    Categories of personal data:

    • Private customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user
    • Business customer site: IP address (anonymised), time spent by the visitor on the website, mouse movements made by the user, date and time of the visit to the website in question, internet address or URL of the website accessed

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:Vimeo, LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:longer than 12 months

    Data processing purposes:Hotjar allows us to create a kind of heat map of selected pages. This allows us to see how users navigate around the site. We can see where they click, how far they scroll and how they move around the page.

    Categories of personal data:- IP address, heat maps of usage

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Hotjar Ltd.

    Third country transfer:None

    Validity period of the cookie:12 months

    Data processing purposes:Showing of videos

    Categories of personal data:IP address, date and time and the website visited

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:longer than 12 months

    Data processing purposes:Display of interactive maps

    Categories of personal data:IP address (anonymised), date and time of the visit to the relevant website, internet address or URL of the website accessed

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:12 months

    To be able to recognise your interests and show products customised to you.

    Data processing purposes:Doubleclick can be used to place and manage adverts on a website. When, where and how often they should appear is controlled by the operator via campaigns.

    Categories of personal data:IP address (anonymised)

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:14 months

    Data processing purposes:Gira marketing and sales processes can be digitised and automated by tracking how Gira offers are used. By separating subscribers from website visitors, targeted and more personalised information can be provided. Increased attention enables more follow-up activities and increased customer satisfaction can also be achieved.

    Categories of personal data:Date and time, type (object, e.g. eMailing, LeadPage), browser referrer, user agent, link ID (optional), object IDs, optional object-dependent information, individual transfer parameters, geocoordinates or alternatively IP-based geocoordinates (for forms with address entry) via Locr GmbH (recording postal addresses without first and last names) with server location in Germany

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • SC Networks GmbH

    Third country transfer:None

    Validity period of the cookie:12 months

    Data processing purposes:Evaluation of website usage, campaign performance measurement

    Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Meta Platforms Ireland Ltd, Meta Platforms, Inc. (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:90 days

    Data processing purposes:Evaluation of website usage, campaign performance measurement

    Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Pinterest, Inc. (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:12 months

    Data processing purposes:Analysis of website usage, use of this information to serve tailored ads on LinkedIn (retargeting)

    Categories of personal data:Device and browser properties, IP address, referrer URL and timestamps

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • LinkedIn Ireland Unlimited Company

    Third country transfer:We do not transfer your personal data to third countries. With regard to the transfer of your personal data to third countries by LinkedIn, we refer to their privacy policy: https://www.linkedin.com/legal/privacy-policy

    Validity period of the cookie:12 months

    Data processing purposes:Evaluation of website usage, campaign performance measurement. Google Ads uses data to place adverts placed by Gira on websites, social media platforms, in search results and other digital platforms and to measure the success of advertising campaigns.

    Categories of personal data:IP address, browser information, website visited, date and time of visit, device information, usage data, click path, geographical location

    Legal basis and legitimate interests pursued, if applicable:

    • Use of the service: Section 25(1)(1) TTDSG
    • Subsequent processing of personal data: Article 6(1)(a) GDPR

    Recipients:

    • Internal departments, in so far as access is necessary for task fulfilment
    • Google Ireland Ltd, Google LLC (USA)

    Third country transfer:

    • Third country: USA
    • Adequacy decision/safeguards/exemption: Standard contractual clauses, copy to be requested via the contact details under Point 1, consent pursuant to Article 49(1)(a) GDPR

    Validity period of the cookie:90 days