Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

System 3000 motion detector top unit 1.10 m Komfort BT


cream white glossy
Order no. 5374 01
EAN 4010337048336
Packing unit 1/5
PS 02

pure white glossy
Order no. 5374 03
EAN 4010337048459
Packing unit 1/5
PS 02

colour aluminium
Order no. 5374 26
EAN 4010337048992
Packing unit 1/5
PS 02

pure white matt
Order no. 5374 27
EAN 4010337049517
Packing unit 1/5
PS 02

anthracite
Order no. 5374 28
EAN 4010337049524
Packing unit 1/5
PS 02

black matt
Order no. 5374 005
EAN 4010337049531
Packing unit 1/5
PS 02

grey matt
Order no. 5374 015
EAN 4010337087281
Packing unit 1/5
PS 02

stainless steel (lacquered)
Order no. 5374 600
EAN 4010337049548
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces 0661 ...
Now also in grey matt. Available from 01/2021.

Necessary accessories

Features

  • Automatic switching of lighting, depending on the movement of heat and ambient brightness.
  • Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert.
  • Expansion of the detection range in combination with the 3-wire auxiliary insert.
  • When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time.
  • Device facilitates manual switchover between automatic, always-on and always-off.

With System 3000 switching insert

  • Short-term operation

With System 3000 dimming insert

  • Switch on with the last brightness set, or a saved switch-on brightness.
  • The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit.
  • Basic light function.
  • Night light function.

Functions with the Gira Bluetooth app

  • Set the brightness threshold.
  • Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %).
  • Set the delay time.
  • Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours.
  • Occupied-home simulation.
  • Switch-off pre-warning.
  • Day mode.
  • Walking test.
  • Time-switch function.
  • Alarm function.

Technical data

Detection angle:
180°

Brightness value
adjustable:
approx. 5 to 500 lx
fixed:
Day mode

Sensitivity:
0, 25, 50, 75, 100 %

Protection type
System 55, Gira F100:
IP20
TX_44:
IP44

Delay time:
10 s bis 60 min

Mounting height up to 1.10 m
Range of detection forwards:
max. 32 m
Range to each side:
max. 19 m

Transmission power:
max. 2.5 mW, class 2

Transmission range:
typ. 10 m

Ambient temperature:
-20 °C to +45 °C

Notes

  • The detection range is aligned horizontally and when used outdoors may fail to identify a boundary. When installing outdoors, find an appropriate location or use the 2.20 m motion detector top unit.

Scope of supply

  • Clip-on screen to limit the detection range is included in the scope of delivery.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
537403
File format
RFA
File size
456 Kb

IFC file

Load
Order no.
537403
File format
RFA
File size
26 Kb

Gira Bluetooth app
Operating instructions

Operating instructions.

Load
Order no.
File format
PDF
File size
1.458 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order no.
File format
PDF
File size
4.415 Kb

Motion detector top unit 1.10 m / 2,20 m Komfort
Operating instructions

User manual.

Load
Order no.
5374 ..
5376 ..
File format
PDF
File size
1.928 Kb

Gira Bluetooth app
Operating instructions

Operating instructions.

Load
Order no.
File format
PDF
File size
1.458 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order no.
File format
PDF
File size
4.415 Kb

Motion detector top unit 1.10 m / 2,20 m Komfort
Operating instructions

User manual.

Load
Order no.
5374 ..
5376 ..
File format
PDF
File size
1.928 Kb

Parts list

0 items
To the parts list