System 55 cr.white S3000 mot.det.top 1.10 m Komfort BT [537401] System 3000 motion detector top unit 1.10 m Komfort BT Gira System 55 cream white glossy Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira Bluetooth app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Occupied-home simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Alarm function. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100 % Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typ. 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection range is aligned horizontally and when used outdoors may fail to identify a boundary. When installing outdoors, find an appropriate location or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 5374 01 cream white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white S3000 mot.det.top 1.10 m Komfort BT [537403] System 3000 motion detector top unit 1.10 m Komfort BT Gira System 55 pure white glossy Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira Bluetooth app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Occupied-home simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Alarm function. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100 % Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typ. 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection range is aligned horizontally and when used outdoors may fail to identify a boundary. When installing outdoors, find an appropriate location or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 5374 03 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 c.alum. S3000 mot.det.top 1.10 m Komfort BT [537426] System 3000 motion detector top unit 1.10 m Komfort BT Gira System 55 colour aluminium Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira Bluetooth app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Occupied-home simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Alarm function. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100 % Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typ. 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection range is aligned horizontally and when used outdoors may fail to identify a boundary. When installing outdoors, find an appropriate location or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 5374 26 colour aluminium Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 p.white m S3000 mot.det.top 1.10 m Komfort BT [537427] System 3000 motion detector top unit 1.10 m Komfort BT Gira System 55 pure white matt Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira Bluetooth app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Occupied-home simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Alarm function. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100 % Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typ. 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection range is aligned horizontally and when used outdoors may fail to identify a boundary. When installing outdoors, find an appropriate location or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 5374 27 pure white matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 anthra. S3000 mot.det.top 1.10 m Komfort BT [537428] System 3000 motion detector top unit 1.10 m Komfort BT Gira System 55 anthracite Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira Bluetooth app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Occupied-home simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Alarm function. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100 % Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typ. 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection range is aligned horizontally and when used outdoors may fail to identify a boundary. When installing outdoors, find an appropriate location or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 5374 28 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 black m S3000 mot.det.top 1.10 m Komfort BT [5374005] System 3000 motion detector top unit 1.10 m Komfort BT Gira System 55 black matt Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira Bluetooth app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Occupied-home simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Alarm function. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100 % Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typ. 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection range is aligned horizontally and when used outdoors may fail to identify a boundary. When installing outdoors, find an appropriate location or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 5374 005 black matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 grey m S3000 mot.det.top 1.10 m Komfort BT [5374015] System 3000 motion detector top unit 1.10 m Komfort BT Gira System 55 grey matt Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira Bluetooth app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Occupied-home simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Alarm function. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100 % Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typ. 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection range is aligned horizontally and when used outdoors may fail to identify a boundary. When installing outdoors, find an appropriate location or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 5374 015 grey matt Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx System 55 stainl.steel(lac.) S3000 mot.det.top 1.10 m Komfort BT [5374600] System 3000 motion detector top unit 1.10 m Komfort BT Gira System 55 stainless steel (lacquered) Features: - Automatic switching of lighting, depending on the movement of heat and ambient brightness. - Operation with System 3000 switching or dimming insert or 3-wire auxiliary insert. - Expansion of the detection range in combination with the 3-wire auxiliary insert. - When connecting a System 3000 auxiliary insert with an operating top unit or mechanical button to the main unit, the lighting can be switched on or dimmed for the duration of the delay time. - Device facilitates manual switchover between automatic, always-on and always-off. With System 3000 switching insert - Short-term operation With System 3000 dimming insert - Switch on with the last brightness set, or a saved switch-on brightness. - The switch-on brightness can only be saved permanently via the System 3000 auxiliary insert with operating top unit. - Basic light function. - Night light function. Functions with the Gira Bluetooth app - Set the brightness threshold. - Individually adjustable sensitivity of the two sensors (0, 25, 50, 75, 100 %). - Set the delay time. - Override functions: Automatic mode, permanently on/off, time-limited on/off for 0.5 to 5 hours. - Occupied-home simulation. - Switch-off pre-warning. - Day mode. - Walking test. - Time-switch function. - Alarm function. Technical data: Detection angle: 180° Brightness value - adjustable: approx. 5 to 500 lx - fixed: Day mode Sensitivity: 0, 25, 50, 75, 100 % Protection type - System 55, Gira F100: IP20 - TX_44: IP44 Delay time: 10 s bis 60 min Mounting height up to 1.10 m - Range of detection forwards: max. 32 m - Range to each side: max. 19 m Transmission power: max. 2.5 mW, class 2 Transmission range: typ. 10 m Ambient temperature: -20 °C to +45 °C Notes: - The detection range is aligned horizontally and when used outdoors may fail to identify a boundary. When installing outdoors, find an appropriate location or use the 2.20 m motion detector top unit. Scope of supply: - Clip-on screen to limit the detection range is included in the scope of delivery. Make: Gira Order No. 5374 600 stainless steel (lacquered) Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx