System 3000 auxiliary insert, 3-wire

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5409 00
5409 00
EAN 4010337048329
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Auxiliary unit operation of inserts with auxiliary input from System 3000.
  • Operation with suitable operating top unit from System 3000.
  • Operation with neutral conductor connection.

Combination with KNX RF operating top unit, 1-gang/2-gang

  • Sensor channel 1-gang/2-gang.
  • Wireless control of other KNX devices as sensor possible.
  • Temperature detection.
  • The three-wire auxiliary unit functions as a power supply for the KNX RF operating top unit 1-gang/2-gang.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby
depends on top unit:
0.1 to 0.5 W

Cable length to the main unit:
max. 100 m

Installation depth:
24 mm

Installation:
in device box pursuant to DIN 49073

Ambient temperature:
-20 °C to +45 °C

Notes

  • Can function as a mains-powered transmitter in conjunction with KNX RF operating top units and eNet operating top units.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file

Order no. 540900

RFA, 440 Kb

Load


IFC file

Order no. 540900

RFA, 15 Kb

Load


Auxiliary insert 3-wire
Operating instructions

User manual

Order no. 5409 00

PDF, 699 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Auxiliary insert 3-wire
Operating instructions

User manual

Order no. 5409 00

PDF, 699 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Ordering info Features Downloads