Insert S3000 aux.ins. 3-wire [540900] System 3000 auxiliary insert, 3-wire Gira One Features: - Auxiliary unit operation of inserts with auxiliary input from System 3000. - Operation with suitable operating top unit from System 3000. - Operation with neutral conductor connection. Combination with RF operating top unit, 1-gang / 2-gang for KNX - Sensor channel 1-gang/2-gang. - Wireless control of other devices for KNX possible as a sensor. - Temperature detection. - The three-wire auxiliary unit functions as a power supply for the RF operating top unit 1-gang/2-gang for KNX. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby - depends on top unit: 0.1 to 0.5 W Cable length to the main unit: max. 100 m Installation depth: 24 mm Installation: in device box in accordance with DIN 49073 Ambient temperature: -20 °C to +45 °C Notes: - Can function as a mains-powered transmitter in conjunction with KNX RF operating top units and eNet operating top units. Make: Gira Order No. 5409 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx