System 3000 electronic switching insert


Order no. 5405 00
EAN 4010337048299
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

  • Connecting auxiliary units is possible.
  • Control of thermal servos in combination with a room temperature controller top unit.
  • Bulb-saving switch-on.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with and without neutral conductor connection.

Operation with a neutral conductor

  • Switching of light bulbs, HV halogen lamps, electronic or inductive transformers with halogen or LED lamps, switchable or dimmable HV LED lamps or compact fluorescent lamps.
  • Device is powered via the phase conductor and neutral conductor, therefore no leading edge or trailing edge phase control.

Operation without a neutral conductor

  • Switching of light bulbs, HV halogen lamps, electronic or inductive transformers with halogen or LED lamps, dimmable HV LED lamps or compact fluorescent lamps.
  • Device is powered via the the phase conductor and therefore works according to the leading edge or trailing edge principle.
  • Automatic or manual setting of dimming principle according to load (leading or trailing edge).
  • Display of the selected operating mode using LED.

Combination with KNX RF operating top unit, 1-gang/2-gang

  • Switching actuator channel, 1-gang or heating actuator, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other KNX devices as sensor possible.
  • Temperature detection
  • Insert function selection for switching:
    NO/NC operation, staircase function, scene function, blocking function, time delays.
    Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other KNX devices as a sensor.
  • Insert function selection for room temperature controller:
    Control of 230 V servos, heating mode, cooling mode, heating and cooling mode, PWM and 2-point controller, absolute and relative setpoint setting, heating requirement control incl. cascading, valve protection function.
    Auxiliary input can be used as an additional operating point for the System 3000 insert or for wireless control of other KNX devices as a sensor. Alternatively, the auxiliary input can be parameterised for switching between heating and cooling mode.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.1 to 0.5 W

Connected load at 25 °C
HV LED lamps (leading edge):
typ. 3 to 100 W
HV LED lamps (trailing edge):
typically 3 to 200 W
Compact fluorescent lamp:
typ. 3 to 100 W
Light bulbs:
20 to 400 W
HV halogen lamps:
20 to 400 W
Gira tronic transformers:
20 to 400 W
electronic transformer with NV-LED:
typically 20 to 100 W
Wound transformer:
20 to 400 VA
Wound transformer with NV-LED:
typically 20 to 100 VA

Thermal servos:
max. 10

Cable length
Load:
max. 100 m
Auxiliary unit:
max. 100 m

Installation depth:
24 mm

Installation:
in device box pursuant to DIN 49073

Ambient temperature:
-5 °C to +45 °C

Notes

  • For operation without a neutral conductor, the minimum load for light bulbs, HV halogen lamps, Tronic transformers, and wound transformers increases to 50 W.
  • If the ambient temperature is higher than 25 °C, the connected load must be reduced.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
540500
File format
RFA
File size
440 Kb

IFC file

Load
Order no.
540500
File format
IFC
File size
15 Kb

Electronic switching insert
Operating instructions

User manual.

Load
Order no.
5405 00
File format
PDF
File size
491 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order no.
File format
PDF
File size
4.415 Kb

Electronic switching insert
Operating instructions

User manual.

Load
Order no.
5405 00
File format
PDF
File size
491 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order no.
File format
PDF
File size
4.415 Kb

Parts list

0 items
To the parts list