Insert S3000 electr.swit.ins. [540500] System 3000 electronic switching insert Gira System 3000 Features: - Connecting auxiliary units is possible. - Control of thermal servos in combination with a room temperature controller top unit. - Bulb-saving switch-on. - Electronic short-circuit protection. - Electronic excess-temperature protection. - Operation with and without neutral conductor connection. Operation with a neutral conductor - Switching of light bulbs, HV halogen lamps, electronic or inductive transformers with halogen or LED lamps, switchable or dimmable HV LED lamps or compact fluorescent lamps. - Device is powered via the phase conductor and neutral conductor, therefore no leading edge or trailing edge phase control. Operation without a neutral conductor - Switching of light bulbs, HV halogen lamps, electronic or inductive transformers with halogen or LED lamps, dimmable HV LED lamps or compact fluorescent lamps. - Device is powered via the the phase conductor and therefore works according to the leading edge or trailing edge principle. - Automatic or manual setting of dimming principle according to load (leading or trailing edge). - Display of the selected operating mode using LED. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: 0.1 to 0.5 W Connected load at 25 °C - HV LED lamps (leading edge): typ. 3 to 100 W - HV LED lamps (trailing edge): typically 3 to 200 W - Compact fluorescent lamp: typ. 3 to 100 W - Light bulbs: 20 to 400 W - HV halogen lamps: 20 to 400 W - Gira tronic transformers: 20 to 400 W - electronic transformer with NV-LED: typically 20 to 100 W - Wound transformer: 20 to 400 VA - Wound transformer with NV-LED: typically 20 to 100 VA Thermal servos: max. 10 Cable length - Load: max. 100 m - Auxiliary unit: max. 100 m Installation depth: 24 mm Installation: in device box pursuant to DIN 49073 Ambient temperature: -5 °C to +45 °C Notes: - For operation without a neutral conductor, the minimum load for light bulbs, HV halogen lamps, Gira Tronic transformers, and wound transformers increases to 50 W. - If the ambient temperature is higher than 25 °C, the connected load must be reduced. Make: Gira Order No. 5405 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx