Gira uses cookies for websites in the gira.com domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Ok

System 3000 rotary auxiliary insert, 3-wire


3-wire
Order No. 2389 00
EAN 4010337031420
Packing unit 1
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Replaces 1177 00.

Necessary accessories

One of the following articles:
 

Optional accessories

Features

  • Rotary auxiliary unit for System 3000 dimmer.
  • Operation with neutral conductor connection.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.3 W

Cable length to the main unit:
max. 100 m

Installation depth:
24 mm

Installation:
in device box pursuant to DIN 49073

Connections
Single-wire:
max. 4 mm²
Fine-wire without ferrule:
max. 4 mm²
Fine-wire with ferrule:
max. 4 mm²

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order No.
File format
PDF
File size

Advertisement text

Load
Order No.
File format
TXT
File size

Auxiliary insert for universal LED rotary dimming insert
Operating instructions

Operating instructions.

Load
Order No.
2389 00
File format
PDF
File size
587 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order No.
File format
PDF
File size
4.415 Kb

Parts list

0 items
To the parts list