Insert S3000 rot.aux.ins. 3-wire [238900] System 3000 rotary auxiliary insert, 3-wire Gira System 3000 3-wire Features: - Rotary auxiliary unit for System 3000 dimmer. - Operation with neutral conductor connection. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: 0.3 W Cable length to the main unit: Max. 100 m Installation depth: 24 mm Installation: in device box pursuant to DIN 49073 Connection cross section - Single-wire: Max. 4 mm² - Fine-wire without core jacket: Max. 4 mm² - fine-wire with core jacket: Max. 4 mm² Ambient temperature: -5 °C to +45 °C Make: Gira Order No. 2389 00 3-wire Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx