System 3000 blind controller insert without auxiliary input

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5415 00
5415 00
EAN 4010337027416
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Control of electrically operated blinds, shutters and awnings.
  • An individual intermediate position can be saved together with a top unit.
  • Controlling a motor, e.g. to set the end positions, can be done without a top unit.
  • Polarity reversal function for the outputs for simplified commissioning as of index I01.
  • Operation with neutral conductor connection.

Combination with KNX RF operating top unit, 1-gang/2-gang

  • Blind actuator, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other KNX devices as sensor possible.
  • Temperature detection.
  • Insert function selection:
    Curtain type selectable, safety function (wind, rain, frost alarm), sun protection function, scene function, blocking function.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Connected load of motors:
700 W

Stand-by mode:
0.1 W to 0.5 W

Installation:
in device box pursuant to DIN 49073

Installation depth:
24 mm

Connections
Single-wire:
1 to 4 mm²
Fine-wire with ferrule:
0.5 to 2.5 mm²

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 541500

RFA, 428 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 541500

IFC, 15 Kb

Load


Blind control insert without auxiliary input
Operating instructions

Operating instructions.

Order no. 5415 00

PDF, 806 Kb

Load


Blind control insert without auxiliary input
Operating instructions

User manual, Index I01.

Order no. 5415 00

PDF, 292 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Blind control insert without auxiliary input
Operating instructions

Operating instructions.

Order no. 5415 00

PDF, 806 Kb

Load


Blind control insert without auxiliary input
Operating instructions

User manual, Index I01.

Order no. 5415 00

PDF, 292 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 4.415 Kb

Load


Ordering info Features Downloads