Insert S3000 blind ctrl.ins. w/o aux.inputs [541500] System 3000 blind controller insertwithout auxiliary input Gira System 3000 Features: - Control of electrically operated blinds, shutters and awnings. - An individual intermediate position can be saved together with a top unit. - Controlling a motor, e.g. to set the end positions, can be done without a top unit. - Polarity reversal function for the outputs for simplified start-up. - Operation with neutral conductor connection. Combination with RF operating top unit, 1-gang / 2-gang for KNX - Blind actuator, 1-gang. - Sensor channel, 1-gang or 2-gang. - Local control of System 3000 insert possible. - Wireless control of other devices for KNX possible as a sensor. - Temperature detection. - Insert function selection:Curtain type selectable, safety function (wind, rain, frost alarm), sun protection function, scene function, blocking function. Technical data: Rated voltage: AC 230 V, 50/60 Hz Connected load of motors: 700 W Stand-by mode: 0.1 W to 0.5 W Installation: in device box pursuant to DIN 49073 Installation depth: 24 mm Connection cross section - Single-wire: 1 bis 4 mm² - Fine-wire with core jacket: 0.5 bis 2.5 mm² Ambient temperature: -5 °C to +45 °C Make: Gira Order No. 5415 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx