System 3000 blind controller insert without auxiliary input


Order no. 5415 00
EAN 4010337027416
Packing unit 1/5
PS 02

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Control of electrically operated blinds, shutters and awnings.
  • An individual intermediate position can be saved together with a top unit.
  • Controlling a motor, e.g. to set the end positions, can be done without a top unit.
  • Polarity reversal function for the outputs for simplified commissioning as of index I01.
  • Operation with neutral conductor connection.

Combination with KNX RF operating top unit, 1-gang/2-gang

  • Blind actuator, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other KNX devices as sensor possible.
  • Temperature detection.
  • Insert function selection:
    Curtain type selectable, safety function (wind, rain, frost alarm), sun protection function, scene function, blocking function.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Connected load of motors:
700 W

Stand-by mode:
0.2 W to 0.5 W

Installation:
in device box pursuant to DIN 49073

Installation depth:
24 mm

Connections
Single-wire:
1 to 4 mm²
Fine-wire with ferrule:
0.5 to 2.5 mm²

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
541500
File format
RFA
File size
428 Kb

IFC file

Load
Order no.
541500
File format
IFC
File size
15 Kb

Blind control insert without auxiliary input
Operating instructions

Operating instructions.

Load
Order no.
5415 00
File format
PDF
File size
806 Kb

Blind control insert without auxiliary input
Operating instructions

User manual, Index I01.

Load
Order no.
5415 00
File format
PDF
File size
292 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order no.
File format
PDF
File size
4.415 Kb

Blind control insert without auxiliary input
Operating instructions

Operating instructions.

Load
Order no.
5415 00
File format
PDF
File size
806 Kb

Blind control insert without auxiliary input
Operating instructions

User manual, Index I01.

Load
Order no.
5415 00
File format
PDF
File size
292 Kb

Gira System 3000
Guides / system basics

System basics

Load
Order no.
File format
PDF
File size
4.415 Kb

Parts list

0 items
To the parts list