New

Motion detector Cube 240 for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2194 02
2194 02
EAN 4010337056386
Packing unit 1
PS 06
anthracite
Order no. 2194 10
2194 10
EAN 4010337056379
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Optional accessories

Features

Features

  • The PIR motion detector consists of three passive infrared (PIR) sensors with integrated brightness sensor, integrated IR receiver and integrated red light emitting diode (LED) for indicating movements detected in test mode.
  • Two separate light outputs.
  • Light output: Switching, dimming value transmitter, and light scene auxiliary unit can be parameterised. Fully automatic operating mode (automatic on or off) or semi-automatic (manual on, automatic off). Delay time can be set or dynamic delay time can be activated. Day/night switchover. Blocking object.
  • Automatic temperature-compensated sensor sensitivity.
  • Sensor sensitivity can be parameterised.
  • Send brightness values cyclically or in the event of a change.
  • Brightness-independent presence output. A switch-on delay and a delay time can be parametrised. It is possible to send the current status cyclically depending on the status.
  • Brightness-independent absence output. A switch-on delay and a delay time can be parametrised. In this case the delay time passes as soon as someone enters the detection range. It is possible to send the current status cyclically depending on the status.
  • Manual actuation using IR remote control.

Technical data

KNX medium:
TP256

Angle of detection:
240°

Mounting height 2.50 m
Detection range facing forwards, max.:
approx. 16 m
Range at each side, max.:
approx. 16 m

Brightness value:
2 to 1000 lx

Protection class:
IP54

Ambient temperature:
-25 °C to +55 °C

Notes

  • Suitable for ceiling and wall mounting indoors and outdoors.
  • Optional: Remote control using IR remote control KNX.

Scope of supply

  • Covering panel for adapting the detection range is included in the scope of supply.

Dimensions in mm

B 87 H 87 T 85

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


KNX motion detector Cube
Operating instructions

Operating instructions.

Order no. 2194 ..

PDF, 4.576 Kb

Load


KNX motion detector Cube 240
Technical Documentation

Technical documentation.

Order no. 2194 ..

PDF, 932 Kb

Load


KNX Motion detector Cube 240
Product database

Product database from ETS5

Order no. 2194 ..

ZIP, 163 Kb

Load


Ordering info Features Downloads